Kategorier
> Kulde
> Varme
> VLT® Drives
> Industri
 
 
 
 
 

084B7088

Karakteristikk

Verdi

Type EKC 316A
Vekt [kg] 0.320 [kg]
Godkjennelse CE, GOST AE68
Controller type SUPERHEAT CONTROLLER
Data comm. options LON RS 485
EAN number 5702428081214
Frekvens [Hz] 50/60 HZ
Pakketype Multi pack
Power consumption [VA] 8,0 VA
Product Design Class C
Antall pr. pakke 16 pc
Supply voltage [V a.c.] 24 V
Used for product ETS