| 7 Item(s) | | | | | | | | | | | | |
| | TGEZ | -15 - 50 °F | MOP 95 / 15 °C | 8 | 7,00 TR | Solder, ODF | Solder, ODF | Solder, ODF | 5/8 in x 7/8 in x 1/4 in | 5/8 in x 7/8 in x 1/4 in | Multi pack | |
| | TGEZ | -15 - 50 °F | MOP 95 / 15 °C | 20 | 18,00 TR | Solder, ODF | Solder, ODF | Solder, ODF | 7/8 in x 1 3/8 in x 1/4 in | 7/8 in x 1 3/8 in x 1/4 in | Multi pack | |
| | TGEZ | -15 - 50 °F | MOP 95 / 15 °C | 26 | 24,00 TR | Solder, ODF | Solder, ODF | Solder, ODF | 7/8 in x 1 3/8 in x 1/4 in | 7/8 in x 1 3/8 in x 1/4 in | Multi pack | |
| | TGEZ | -15 - 50 °F | MOP 95 / 15 °C | 8 | 7,00 TR | Solder, ODF | Solder, ODF | Solder, ODF | 5/8 in x 7/8 in x 1/4 in | 5/8 in x 7/8 in x 1/4 in | Industrial pack | |
| | TGEZ | -15 - 50 °F | MOP 95 / 15 °C | 30 | 27,00 TR | Solder, ODF | Solder, ODF | Solder, ODF | 1 1/8 in x 1 3/8 in x 1/4 in | 1 1/8 in x 1 3/8 in x 1/4 in | Industrial pack | |
| | TGEZ | -15 - 50 °F | MOP 95 / 15 °C | 6 | 5,00 TR | Solder, ODF | Solder, ODF | Solder, ODF | - | - | Multi pack | |
| | TGEZ | -40 - 50 °F | - | 40 | 34,00 TR | Solder, ODF | Solder, ODF | Solder, ODF | 1 1/8 in x 1 3/8 in x 1/4 in | 1 1/8 in x 1 3/8 in x 1/4 in | Industrial pack | |