Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

TGES, R404A/R507

Max. operating temperature, valve body: 110°C / 230°F. Max. working pressure: 46 bar / 667 psig. Max. test pressure: 51 bar / 740 psig. TGE valves are designed for biflow operations.
Ascending Order11 Item(s)
select
select
select
select
select
select
>067N6012
TGES-15 - 40 °FMOP 105 / 10 °C42,50 TRSolder, ODFSolder, ODFSolder, ODF1/2 in x 7/8 in x 1/4 in1/2 in x 7/8 in x 1/4 inMulti pack
>067N6150
TGES-40 - 50 °F-85,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 7/8 in x 1/4 in5/8 in x 7/8 in x 1/4 inMulti pack
>067N6151
TGES-40 - 50 °F-64,00 TRSolder, ODFSolder, ODFSolder, ODF1/2 in x 7/8 in x 1/4 in1/2 in x 7/8 in x 1/4 inMulti pack
>067N6154
TGES-40 - 50 °F-117,50 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 7/8 in x 1/4 in5/8 in x 7/8 in x 1/4 inMulti pack
>067N6155
TGES-40 - 50 °F-1611,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 1 1/8 in x 1/4 in5/8 in x 1 1/8 in x 1/4 inMulti pack
>067N6158
TGES-40 - 50 °F-12,59,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 7/8 in x 1/4 in5/8 in x 7/8 in x 1/4 inMulti pack
>067N6162
TGES-40 - 50 °F-2013,00 TRSolder, ODFSolder, ODFSolder, ODF7/8 in x 1 1/8 in x 1/4 in7/8 in x 1 1/8 in x 1/4 inMulti pack
>067N6166
TGES-40 - 50 °F-85,00 TRSolder, ODFSolder, ODFSolder, ODF1/2 in x 7/8 in x 1/4 in1/2 in x 7/8 in x 1/4 inMulti pack
>067N6181
TGES-40 - 50 °F-1611,00 TRSolder, ODFSolder, ODFSolder, ODF7/8 in x 1 1/8 in x 1/4 in7/8 in x 1 1/8 in x 1/4 inMulti pack
>067N6186
TGES-40 - 50 °F-3021,00 TRSolder, ODFSolder, ODFSolder, ODF1 1/8 in x 1 3/8 in x 1/4 in1 1/8 in x 1 3/8 in x 1/4 inMulti pack
>067N6188
TGES-40 - 50 °F-1611,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 7/8 in x 1/4 in5/8 in x 7/8 in x 1/4 inMulti pack