Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

TGEN, R134a

Max. operating temperature, valve body: 110°C / 230°F. Max. working pressure: 46 bar / 667 psig. Max. test pressure: 51 bar / 740 psig. TGE valves are designed for biflow operations.
Ascending Order26 Item(s)
select
select
select
select
select
select
select
>067N5018
TGEN-15 - 50 °FMOP 55 / 15 °C3020,00 TRSolder, ODFSolder, ODFSolder, ODF1 1/8 in x 1 3/8 in x 1/4 in1 1/8 in x 1 3/8 in x 1/4 inMulti pack
>067N5019
TGEN-15 - 50 °FMOP 55 / 15 °C4025,00 TRSolder, ODFSolder, ODFSolder, ODF1 1/8 in x 1 3/8 in x 1/4 in1 1/8 in x 1 3/8 in x 1/4 inMulti pack
>067N5038
TGEN-15 - 50 °FMOP 55 / 15 °C3020,00 TRSolder, ODFSolder, ODFSolder, ODF1 1/8 in x 1 3/8 in x 1/4 in1 1/8 in x 1 3/8 in x 1/4 inIndustrial pack
>067N5039
TGEN-15 - 50 °FMOP 55 / 15 °C4025,00 TRSolder, ODFSolder, ODFSolder, ODF1 1/8 in x 1 3/8 in x 1/4 in1 1/8 in x 1 3/8 in x 1/4 inIndustrial pack
>067N5140
TGEN-40 - 50 °F-2012,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 7/8 in x 1/4 in5/8 in x 7/8 in x 1/4 inIndustrial pack
>067N5151
TGEN-40 - 50 °F-31,50 TRSolder, ODFSolder, ODFSolder, ODF1/2 in x 5/8 in x 1/4 in1/2 in x 5/8 in x 1/4 inMulti pack
>067N5152
TGEN-40 - 50 °F-42,50 TRSolder, ODFSolder, ODFSolder, ODF1/2 in x 7/8 in x 1/4 in1/2 in x 7/8 in x 1/4 inMulti pack
>067N5154
TGEN-40 - 50 °F-63,50 TRSolder, ODFSolder, ODFSolder, ODF1/2 in x 7/8 in x 1/4 in1/2 in x 7/8 in x 1/4 inMulti pack
>067N5157
TGEN-40 - 50 °F-117,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 7/8 in x 1/4 in5/8 in x 7/8 in x 1/4 inMulti pack
>067N5158
TGEN-40 - 50 °F-117,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 1 1/8 in x 1/4 in5/8 in x 1 1/8 in x 1/4 inMulti pack
>067N5159
TGEN-40 - 50 °F-12,58,00 TRSolder, ODFSolder, ODFSolder, ODF5/8 in x 7/8 in x 1/4 in5/8 in x 7/8 in x 1/4 inMulti pack
>067N5162
TGEN-40 - 50 °F-1610,00 TRSolder, ODFSolder, ODFSolder, ODF7/8 in x 1 1/8 in x 1/4 in7/8 in x 1 1/8 in x 1/4 inMulti pack
>067N5163
TGEN-40 - 50 °F-2012,00 TRSolder, ODFSolder, ODFSolder, ODF7/8 in x 1 1/8 in x 1/4 in7/8 in x 1 1/8 in x 1/4 inMulti pack
>067N5164
TGEN-40 - 50 °F-2012,00 TRSolder, ODFSolder, ODFSolder, ODF7/8 in x 1 3/8 in x 1/4 in7/8 in x 1 3/8 in x 1/4 inMulti pack
>067N5166
TGEN-40 - 50 °F-2617,00 TRSolder, ODFSolder, ODFSolder, ODF1 1/8 in x 1 3/8 in x 1/4 in1 1/8 in x 1 3/8 in x 1/4 inMulti pack
12