>
My Product List
Product Categories
>
Refrigeration and A/C
Compressors
Appliance Controls
Water Valves
Thermostatic Expansion Valves
Solenoid Valves
Filter Driers and Sight Glasses
Pressure and Temperature Regulators
Thermostats and Pressure Controls
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Line Components
Controls Accessories and Spare Parts
Optyma™ Condensing Units
Electronic Controls
ICF, Industrial Refrigeration Control Solutions
Industrial Refrigeration
Danfoss Chatleff Product Program
>
Hydronic Heating
Danfoss Hago Inc.
Control Valves and Temperature Controllers
Product Range Description of Thermo-Actuator Options
ESBE Valves and Actuators
Thermostatic Heating & Cooling Climate Controls
Pressure and Flow Controllers
Radiator Thermostatic Assembly, RA2000 Series
Room Thermostats
>
Burner Components
Hago Oil Nozzles
Danfoss Oil Nozzles
Danfoss Oil Pumps
>
Electronic Radiant Heating
LX Floor Heating System
GX Snow Melting Mats and Cables
TX Thermal Storage and Floor Heating
RX Roof and Gutter Deicing Cables
PX Pipe Tracing Cables
>
VLT® Drives
Adjustable Frequency Drives
Decentral Solutions
Soft Starters
Related Water Products
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
>
Water and WasteWater
Adjustable Frequency Drives
Soft Starters
Related Water Products
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
About Us
Aspiration, Promise, Behaviour
Financial Information
Facts & Figures
Our Organization
Related Companies
Terms and Conditions of Sale
Our History
Products
eCommerce
Product Categories
Technical Literature
Business Areas
Refrigeration and Air Conditioning
Hydronic Heating
Industrial Automation
VLT
®
Drives
High-Pressure Pumps
Burner Components
Electric Radiant Heating
Solar Energy
Water & Waste Water
News & Events
News
Danfoss EnVisioneering Solutions Magazine
Events
Newsletters
Archive
Global News Magazine
RSS News feed
Careers
Career@Danfoss North America
Contact
Contacts
Worldwide
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products
>
Product Categories
>
Pressure and Temperature Regulators
>
Pressure Regulators
>
KVL, crankcase pressure regulators, suction line
>
KVL, copper solder connections
KVL, copper solder connections
Regulating range 0.2 - 6.0 bar, factory setting 2 bar, max. working pressure 18 bar.Access port: ¼ in. Schraeder valve for pressure testing. Max. test pressureKVL 12 -22 = 28 barKVL 28 - 35 = 25.6 bar...
>
Code number selector
>
Drawings (1)
>
Approvals & certificates (1)
>
Literature (1)
>
Contact
Code no.
7 Item(s)
Type
select
All
KVL 12
KVL 15
KVL 22
KVL 28
KVL 35
Regul. range [psi]
Inlet [in]
select
All
1 1/8 in
1 3/8 in
1/2 in
5/8 in
7/8 in
Inlet [in]
select
All
1 1/8 in
1 3/8 in
1/2 in
5/8 in
7/8 in
Outlet [in]
select
All
1 1/8 in
1 3/8 in
1/2 in
5/8 in
7/8 in
Outlet [in]
select
All
1 1/8 in
1 3/8 in
1/2 in
5/8 in
7/8 in
Access port
Cv value [gal/min] [m³/h]
select
All
3,20
8,00
>
034L0043
KVL 12
-
1/2 in
1/2 in
1/2 in
1/2 in
No
3,20
>
034L0045
KVL 22
-
7/8 in
7/8 in
7/8 in
7/8 in
No
3,20
>
034L0046
KVL 28
-
1 1/8 in
1 1/8 in
1 1/8 in
1 1/8 in
No
8,00
>
034L0049
KVL 15
-
5/8 in
5/8 in
5/8 in
5/8 in
No
3,20
>
034L0052
KVL 35
-
1 3/8 in
1 3/8 in
1 3/8 in
1 3/8 in
No
8,00
>
034L1065
KVL 22
-
7/8 in
7/8 in
7/8 in
7/8 in
No
3,20
>
034L1069
KVL 15
-
5/8 in
5/8 in
5/8 in
5/8 in
No
3,20