Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

Optyma™ Condensing Units for R404A

Optyma condensing units for R404A are available in versions for 115 V/60Hz, 200-230 V/60Hz (single phase), or 460 V/60Hz (3 phase).
Ascending Order78 Item(s)
select
select
select
select
select
select
select
select
select
>114N0404
LCHB0033R60000B / OP-LCHB0033RLCHB0033R60000B , OP-LCHB0033R NF7CLX 105F1723 115 V 1 5,6 A 28,0 A 7,6 A
>114N0819
MCHA0040RC0019BMCHA0040RC0019B SC10CL 104L1503 115 V 1 8,5 A 41,9 A 11,1 A
>114N2067
HCHC0075RFS600BHCHC0075RFS600B SC18MLX 104L2105 115 V 1 16,0 A 64,0 A 21,7 A
>114N2316
OP-UCHC0020R / UCHC0020RWA000BOP-UCHC0020R , UCHC0020RWA000B TF4CLX 102U2102 115 V 1 3,7 A 20,0 A 5,2 A
>114N2317
OP-UCHC0025R / UCHC0025RWA000BOP-UCHC0025R , UCHC0025RWA000B NF5.5CLX 105F1622 115 V 1 4,5 A 30,0 A 6,2 A
>114N2318
OP-UCHC0025R / UCHC0025RWB000BOP-UCHC0025R , UCHC0025RWB000B NF5.5CLX 105F1622 115 V 1 4,5 A 30,0 A 6,2 A
>114N2319
OP-UCHC0033R / UCHC0033RWA000BOP-UCHC0033R , UCHC0033RWA000B NF7CLX 105F1723 115 V 1 5,6 A 28,0 A 7,6 A
>114N2320
OP-UCHC0033R / UCHC0033RWB000BOP-UCHC0033R , UCHC0033RWB000B NF7CLX 105F1723 115 V 1 5,6 A 28,0 A 7,6 A
>114N2321
OP-UCHC0033U / UCHC0033UWC000BOP-UCHC0033U , UCHC0033UWC000B NF7CLX 105F1723 115 V 1 5,6 A 28,0 A 7,6 A
>114N2322
OP-UCHC0050R / UCHC0050RWB000BOP-UCHC0050R , UCHC0050RWB000B SC10CL 104L1503 115 V 1 8,5 A 41,9 A 11,8 A
>114N2323
OP-UCHC0050R / UCHC0050RWB000NOP-UCHC0050R , UCHC0050RWB000N SC10CL 104L2536 240 V 1 3,1 A 17,0 A 4,3 A
>114N2324
OP-UCHC0050U / UCHC0050UWC000BOP-UCHC0050U , UCHC0050UWC000B SC10CL 104L1503 115 V 1 8,5 A 41,9 A 11,8 A
>114N2325
OP-UCHC0050U / UCHC0050UWC000NOP-UCHC0050U , UCHC0050UWC000N SC10CL 104L2536 240 V 1 3,1 A 17,0 A 4,3 A
>114N2326
HCHC0060RWB000B / OP-HCHC0060RHCHC0060RWB000B , OP-HCHC0060R SC12MLX 104L1606 115 V 1 10,0 A 53,0 A 14,1 A
>114N2327
HCHC0060RWB000N / OP-HCHC0060RHCHC0060RWB000N , OP-HCHC0060R SC12MLX 104L2606 240 V 1 5,0 A 23,4 A 7,1 A
123456