Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

Optyma™ Condensing Units for R22

Optyma condensing units for R22 are available in versions for 115 V/60Hz, 200-230 V/60Hz (single phase), or 460 V/60Hz (3 phase).
Ascending Order20 Item(s)
select
select
select
select
select
select
select
select
select
>114N2355
HCMC0100UWD000N / OP-HCMC0100UHCMC0100UWD000N , OP-HCMC0100U T6222E 191U198600 230 V 1 7,0 A 34,0 A 9,6 A
>114N6501
HCMC0150UWE300N / OP-HCMC0150UWHCMC0150UWE300N , OP-HCMC0150UW MT18-1VM MT18-1VM 230 V 1 9,3 A 51,0 A 13,1 A
>114N6502
HCMC0150UWE300Q / OP-HCMC0150UWHCMC0150UWE300Q , OP-HCMC0150UW MT18-3VM MT18-3VM 230 V 3 6,4 A 38,0 A 9,2 A
>114N6504
HCMC0200UWE300N / OP-HCMC0200UWHCMC0200UWE300N , OP-HCMC0200UW MT22-1VM MT22-1VM 230 V 1 11,0 A 49,0 A 15,0 A
>114N6517
HCMC0275UWE300Q / OP-HCMC0275UWHCMC0275UWE300Q , OP-HCMC0275UW MT36-3VM MT36-3VM 230 V 3 11,3 A 74,0 A 15,3 A
>114N6520
HCMC0300UWE300N / OP-HCMC0300UWHCMC0300UWE300N , OP-HCMC0300UW MT40-1VM MT40-1VM 230 V 1 21,8 A 99,0 A 29,1 A
>114N6521
HCMC0300UWE300Q / OP-HCMC0300UWHCMC0300UWE300Q , OP-HCMC0300UW MT40-3VM MT40-3VM 230 V 3 14,1 A 98,0 A 19,4 A
>114N6535
HGMC0500UWE300N / OP-HGMC0500UWHGMC0500UWE300N , OP-HGMC0500UW MT64-1VM MT64-1VM 230 V 1 34,0 A 148,0 A 44,3 A
>114N6536
HGMC0500UWE300Q / OP-HGMC0500UWHGMC0500UWE300Q , OP-HGMC0500UW MT64-3VM MT64-3VM 230 V 3 19,9 A 128,0 A 26,7 A
>114N6537
HGMC0500UWE300R / OP-HGMC0500UWHGMC0500UWE300R , OP-HGMC0500UW MT64-4VM MT64-4VM 460 V 3 9,6 A 67,0 A 13,1 A
>114N6540
HGMC0700UWE300Q / OP-HGMC0700UWHGMC0700UWE300Q , OP-HGMC0700UW MT80-3VM MT80-3VM 230 V 3 26,9 A 155,0 A 35,4 A
>114N6541
HGMC0700UWE300R / OP-HGMC0700UWHGMC0700UWE300R , OP-HGMC0700UW MT80-4VM MT80-4VM 460 V 3 11,5 A 80,0 A 15,5 A
>114N6542
HGMC0900UWE300Q / OP-HGMC0900UWHGMC0900UWE300Q , OP-HGMC0900UW MT100-3VM MT100-3VM 230 V 3 28,0 A 157,0 A 38,8 A
>114N6543
HGMC0900UWE300R / OP-HGMC0900UWHGMC0900UWE300R , OP-HGMC0900UW MT100-4VM MT100-4VM 460 V 3 15,0 A 90,0 A 20,7 A
>114N6545
HGMC1000UWE300Q / OP-HGMC1000UWHGMC1000UWE300Q , OP-HGMC1000UW MT125-3VM MT125-3VM 230 V 3 40,0 A 210,0 A 53,8 A
12