Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

Optyma™ Condensing Units for R134a

Optyma condensing units for R134a are available in versions for 115 V/60Hz or 208-230 V/60 Hz (single phase).
Ascending Order14 Item(s)
select
select
select
select
select
select
select
>114N0036
MCGB0025RC0009BMCGB0025RC0009B NF7.3FX2 105G5722 115 V 1 4,7 A 28,2 A 6,3 A
>114N0037
MCGB0033RC0010BMCGB0033RC0010B NF11FX 105G5945 115 V 1 8,9 A 43,1 A 11,7 A
>114N0038
MCGB0055RC0011BMCGB0055RC0011B T6215Z 191U197900 115 V 1 11,0 A 45,0 A 15,0 A
>114N1216
MCGA0020RF6000BMCGA0020RF6000B NF6.1FX2 105G5631 115 V 1 4,4 A 22,2 A 5,9 A
>114N1218
MCGA0050RDF600BMCGA0050RDF600B SC18G 104G7800 115 V 1 10,0 A 53,0 A 13,0 A
>114N1220
MCGA0020RDF600BMCGA0020RDF600B NF6.1FX2 105G5631 115 V 1 4,4 A 22,2 A 5,9 A
>114N1221
MCGA0050RF6000BMCGA0050RF6000B SC18G 104G7800 115 V 1 8,5 A 42,0 A 11,1 A
>114N1222
MCGA0050RC0021BMCGA0050RC0021B SC18G 104G7800 115 V 1 10,0 A 53,0 A 13,0 A
>114N2023
OP-UCGC0050R / UCGC0050RWB000BOP-UCGC0050R , UCGC0050RWB000B SC18G 104G7800 115 V 1 10,0 A 53,0 A 13,7 A
>114N2054
HCGC0050RC0022BHCGC0050RC0022B SC18G 104G7800 115 V 1 10,0 A 53,0 A 13,7 A
>114N2056
HCGC0020RC0039BHCGC0020RC0039B NF6.1FX2 105G5631 115 V 1 4,4 A 22,2 A 6,1 A
>114N2057
HCGC0025RC0040BHCGC0025RC0040B NF7.3FX2 105G5722 115 V 1 4,7 A 28,2 A 6,4 A
>114N2058
HCGC0033RC0041BHCGC0033RC0041B NF11FX 105G5945 115 V 1 8,9 A 43,1 A 11,7 A
>114N2061
HCGC0065RRSJFGBHCGC0065RRSJFGB T6217Z 191U196000 115 V 1 11,0 A 51,0 A 15,4 A