Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Reciprocating compressors with polyolester oil for R404A & R507, MBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order10 Item(s)
select
select
select
select
select
>120F0047
MPZMPZ038A4LB2A38.13.0 kW3.8 kWBrazedNoSinglepack
>120F0048
MPZMPZ048A4LB2A48.14.0 kW4.9 kWBrazedNoSinglepack
>120F0049
MPZMPZ054A4LB2A53.94.5 kW5.6 kWBrazedNoSinglepack
>120F0050
MPZMPZ061A4LB2A60.55.0 kW6.3 kWBrazedNoSinglepack
>120F0051
MPZMPZ068A4LB2A67.95.7 kW7.1 kWBrazedNoSinglepack
>120F0057
MPZMPZ038A4LB2A38.13.0 kW3.8 kWBrazedNoIndustrial
>120F0058
MPZMPZ048A4LB2A48.14.0 kW4.9 kWBrazedNoIndustrial
>120F0059
MPZMPZ054A4LB2A53.94.5 kW5.6 kWBrazedNoIndustrial
>120F0060
MPZMPZ061A4LB2A60.55.0 kW6.3 kWBrazedNoIndustrial
>120F0061
MPZMPZ068A4LB2A67.95.7 kW7.1 kWBrazedNoIndustrial