Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

FJVA, Thermostatic valves without sensor

Ascending Order6 Item(s)
select
select
select
select
select
>003N8210
FJVA 15G 1/2 2,20 32 - 86 °F -13 - 266 °F Brass 5/64 in
>003N8211
FJVA 15G 1/2 2,20 77 - 149 °F -13 - 266 °F Brass 5/64 in
>003N8215
FJVA 20G 3/4 3,90 77 - 149 °F -13 - 266 °F Brass 5/64 in
>003N8216
FJVA 25G 1 6,40 77 - 149 °F -13 - 266 °F Brass 13/128 in
>003N8244
FJVA 20G 3/4 3,90 32 - 86 °F -13 - 266 °F Brass 5/64 in
>003N8245
FJVA 25G 1 6,40 32 - 86 °F -13 - 266 °F Brass 13/128 in