| 45 Item(s) | | | | | | | | | |
| | RT101 | 77 - 194 °F | IP66 | Remote Sensor | 78 3/4 in | SPDT | Auto | 3/8 x 3 1/8 in | |
| | RT101 | 77 - 194 °F | IP54 | Remote Sensor | 78 3/4 in | SPDT | Max | 3/8 x 3 1/8 in | |
| | RT101 | 77 - 194 °F | IP66 | Remote Sensor | 118 1/8 in | SPDT | Auto | 3/8 x 3 1/8 in | |
| | RT2 | -11 - 59 °F | IP66 | Remote Sensor | 78 3/4 in | SPDT | Auto | 3/8 x 3 1/8 in | |
| | RT3 | -11 - 59 °F | IP66 | Remote Sensor | 78 3/4 in | SPDT | Auto | 3/8 x 3 1/8 in | |
| | RT3 | -11 - 59 °F | IP66 | Remote Sensor | 315 in | SPDT | Auto | 3/8 x 3 1/8 in | |
| | RT101 | 77 - 194 °F | IP66 | Remote Sensor | 196 7/8 in | SPDT | Auto | 3/8 x 4 1/4 in | |
| | RT101 | 77 - 194 °F | IP54 | Remote Sensor | 196 7/8 in | SPDT | Max | 3/8 x 4 1/4 in | |
| | RT101 | 77 - 194 °F | IP66 | Remote Sensor | 315 in | SPDT | Auto | 3/8 x 4 1/4 in | |
| | RT3 | -11 - 59 °F | IP54 | Remote Sensor | 78 3/4 in | SPDT | Min | 3/8 x 3 1/8 in | |
| | RT4 | 23 - 86 °F | IP66 | Room Sensor | - | SPDT | Auto | - | |
| | RT4 | 23 - 86 °F | IP66 | Room Sensor | - | SPDT | Auto | - | |
| | RT106 | 68 - 194 °F | IP66 | Remote Sensor | 78 3/4 in | SPDT | Auto | 1/2 x 3 1/8 in | |
| | RT106 | 68 - 194 °F | IP66 | Remote Sensor | 196 7/8 in | SPDT | Auto | 1/2 x 3 1/8 in | |
| | RT106 | 68 - 194 °F | IP66 | Remote Sensor | 118 1/8 in | SPDT | Auto | 1/2 x 3 1/8 in | |