Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

MBC 8100, Block-type compact temperature switches for marine applications

Ascending Order14 Item(s)
select
select
select
select
select
>061B800266
MBC 810068 - 140 °F 3,0 K 266,0 °F IP65 Rigid Sensor -SPDT -1/2 x 2 in
>061B800366
MBC 8100122 - 212 °F 4,0 K 392,0 °F IP65 Rigid Sensor -SPDT -1/2 x 2 in
>061B800466
MBC 8100158 - 248 °F 5,0 K 428,0 °F IP65 Rigid Sensor -SPDT -1/2 x 2 in
>061B800566
MBC 8100140 - 302 °F 6,0 K 482,0 °F IP65 Rigid Sensor -SPDT -1/2 x 2 in
>061B810166
MBC 810014 - 86 °F 3,0 K 176,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B810266
MBC 810068 - 140 °F 3,0 K 266,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B810366
MBC 8100122 - 212 °F 4,0 K 392,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B810466
MBC 8100158 - 248 °F 5,0 K 428,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B810566
MBC 8100140 - 302 °F 6,0 K 482,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B810866
MBC 8100158 - 248 °F 5,0 K 428,0 °F IP65 Remote Sensor 196 7/8 in SPDT -1/2 x 2 in
>061B812066
MBC 8100158 - 248 °F 5,0 K 428,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B820166
MBC 810014 - 86 °F 3,0 K 176,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B820366
MBC 8100122 - 212 °F 4,0 K 392,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in
>061B820566
MBC 8100140 - 302 °F 6,0 K 482,0 °F IP65 Remote Sensor 78 3/4 in SPDT -1/2 x 2 in