Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

KPS, Temperature switches

Ascending Order37 Item(s)
select
select
select
select
select
select
>060L310066
KPS7768 - 140 °F -266,0 °F Rigid Sensor -SPDT gold -1/2 x 2 1/2 in
>060L310166
KPS7768 - 140 °F -266,0 °F Remote Sensor w.armoured tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L310266
KPS7768 - 140 °F -266,0 °F Remote Sensor w.capillary tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L310366
KPS79122 - 212 °F -392,0 °F Rigid Sensor -SPDT gold -1/2 x 2 1/2 in
>060L310466
KPS79122 - 212 °F -392,0 °F Remote Sensor w.armoured tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L310566
KPS79122 - 212 °F -392,0 °F Remote Sensor w.capillary tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L310666
KPS81140 - 302 °F -482,0 °F Remote Sensor w.armoured tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L310766
KPS81140 - 302 °F -482,0 °F Remote Sensor w.capillary tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L310866
KPS83212 - 392 °F -572,0 °F Remote Sensor w.armoured tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L310966
KPS83212 - 392 °F -572,0 °F Remote Sensor w.capillary tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L311066
KPS81140 - 302 °F -392,0 °F Rigid Sensor -SPDT gold -1/2 x 2 1/2 in
>060L311166
KPS81140 - 302 °F -482,0 °F Remote Sensor w.armoured tube 315 in SPDT gold -1/2 x 3 1/2 in
>060L311266
KPS7614 - 86 °F -176,0 °F Remote Sensor w.armoured tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L311366
KPS7614 - 86 °F -176,0 °F Remote Sensor w.capillary tube 78 3/4 in SPDT gold -1/2 x 2 1/2 in
>060L311866
KPS7768 - 140 °F -266,0 °F Rigid Sensor -SPDT gold -1/2 x 2 1/2 in
123