Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

MBT 5560, Temperature sensors with built-in transmitter for marine applications

Ascending Order11 Item(s)
select
select
>084Z4020
MBT 5560-58 - 248 °F -2 in -4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4021
MBT 5560-58 - 248 °F -4 in -4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4022
MBT 5560-58 - 248 °F -6 in -4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4023
MBT 5560-58 - 248 °F -8 in -4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4024
MBT 5560-58 - 248 °F -10 in -4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4025
MBT 5560-58 - 392 °F -2 in 1.3 in 4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4026
MBT 5560-58 - 392 °F -4 in 1.3 in 4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4027
MBT 5560-58 - 392 °F -6 in 1.3 in 4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4028
MBT 5560-58 - 392 °F -8 in 1.3 in 4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4029
MBT 5560-58 - 392 °F -10 in 1.3 in 4 - 20 mA G 1/4 A DIN 43650/Pg 9
>084Z4056
MBT 5560-58 - 248 °F -2 in -4 - 20 mA G 1/4 A DIN 43650/Pg 9