Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

MBT 5252, Temperature sensors

Ascending Order29 Item(s)
select
select
select
select
>084Z5062
MBT 5252-2 x Pt 100 -58 - 392 °F 8 in 2 in -Ohm G 1/2 A Type B / Pg 16 2 pc
>084Z5153
MBT 5252-2 x Pt 100 -58 - 392 °F 4 in 2 in -Ohm G 1/2 A Type B / Pg 16 2 pc
>084Z6002
MBT 5252-1 x Pt 100 -58 - 392 °F 2 in 2 in 4 - 20 mA -G 1/2 A Type B / Pg 16 2 pc
>084Z6139
MBT 5252-1 x Pt 100 -58 - 392 °F 10 in 2 in -Ohm G 1/2 A Type B / Pg 16 2 pc
>084Z6150
MBT 5252-1 x Pt 100 -58 - 752 °F 4 in 2 in -Ohm G 3/4 A Type B / Pg 16 2 pc
>084Z6152
MBT 5252-1 x Pt 100 -58 - 752 °F 8 in 2 in -Ohm G 3/4 A Type B / Pg 16 2 pc
>084Z6165
MBT 5252-1 x Pt 100 -58 - 392 °F 2 in 2 in -Ohm 1/2-14 NPT Type B / Pg 16 2 pc
>084Z6166
MBT 5252-1 x Pt 100 -58 - 392 °F -2 in -Ohm 1/2-14 NPT Type B / Pg 16 2 pc
>084Z6167
MBT 5252-1 x Pt 100 -58 - 392 °F 4 in 2 in -Ohm 1/2-14 NPT Type B / Pg 16 2 pc
>084Z6168
MBT 5252-1 x Pt 100 -58 - 392 °F 6 in 2 in -Ohm 1/2-14 NPT Type B / Pg 16 2 pc
>084Z6169
MBT 5252-1 x Pt 100 -58 - 392 °F 8 in 2 in -Ohm 1/2-14 NPT Type B / Pg 16 2 pc
>084Z6170
MBT 5252-1 x Pt 100 -58 - 392 °F 10 in 2 in -Ohm 1/2-14 NPT Type B / Pg 16 2 pc
>084Z6171
MBT 5252-1 x Pt 100 -58 - 392 °F 2 in 2 in 4 - 20 mA -1/2-14 NPT Type B / Pg 16 2 pc
>084Z6172
MBT 5252-1 x Pt 100 -58 - 392 °F -2 in 4 - 20 mA -1/2-14 NPT Type B / Pg 16 2 pc
>084Z6173
MBT 5252-1 x Pt 100 -58 - 392 °F 4 in 2 in 4 - 20 mA -1/2-14 NPT Type B / Pg 16 2 pc
12