| 12 Item(s) | | | | | | | | | | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | - | - | Ohm | 1/4"-18 NPT | Deutsch 3 P/ rec. flying leads | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 4 in | 2 in | Ohm | 1/2-14 NPT | Slim-line | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 8 in | 2 in | Ohm | G 3/4 A | Type B / Pg 16 | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 4 in | 2 in | Ohm | G 1/2 A | Type B / Pg 16 | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 4 in | 2 in | Ohm | G 3/4 A | Type B / Pg 16 | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | - | - | Ohm | G 1/2 A | Slim-line with plug | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 6 in | 2 in | Ohm | G 3/4 A | Slim-line | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 8 in | 2 in | Ohm | G 3/4 A | Slim-line | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 12 in | 2 in | Ohm | G 3/4 A | Slim-line | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | - | 2 in | Ohm | G 1/2 A | Slim-line | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 4 in | 2 in | Ohm | G 1/2 A | Slim-line | 2 pc | |
| | MBT 5116 | 1 x Pt 100 | -58 - 1112 °F | 6 in | 4 in | Ohm | G 3/4 A | Type B / Pg 16 | 2 pc | |