Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

MBT 3560, Temperature sensors with built-in transmitters

Ascending Order17 Item(s)
select
select
select
>084Z4030
MBT 3560-2 in Fixed -4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4031
MBT 3560-4 in Fixed -4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4032
MBT 3560-6 in Fixed -4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4033
MBT 3560-8 in Fixed -4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4034
MBT 3560-10 in Fixed -4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4035
MBT 3560-2 in Fixed 1.3 in 4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4036
MBT 3560-4 in Fixed 1.3 in 4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4037
MBT 3560-6 in Fixed 1.3 in 4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4038
MBT 3560-8 in Fixed 1.3 in 4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4039
MBT 3560-10 in Fixed 1.3 in 4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4059
MBT 3560-2 in Fixed -4 - 20 mA -G 1/4 A DIN 43650/Pg 9
>084Z4069
MBT 3560--Fixed -4 - 20 mA -G 1/2 A M12-4 pin
>084Z4070
MBT 3560-2 in Fixed 1.3 in 4 - 20 mA -G 1/2 A DIN 43650/Pg 9
>084Z4104
MBT 3560--Fixed -4 - 20 mA -3/4-16 UNF-2A M12-4 pin
>084Z4105
MBT 3560--Fixed --Voltage -M12-4 pin
12