(US/CA) Danfoss North America
Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> BAUER Geared Motors
> High-Pressure Pumps
> Water and WasteWater
> Water Controls
> High-Pressure Pumps
 
 
 
 
 

EV310B, Direct-operated 3/2-way solenoid valves

Ascending Order7 Item(s)
select
select
select
select
select
select
>032U4901
EV310BDirect-operated NC G 1/8 5/64 in FKM 0,000 - 228,571 psi Brass 0,180
>032U4904
EV310BDirect-operated NC G 1/4 5/64 in FKM 0,000 - 228,571 psi Brass 0,180
>032U4912
EV310BDirect-operated NC Flange 32 mm 5/64 in FKM 0,000 - 228,571 psi Brass 0,180
>032U4919
EV310BDirect-operated NC G 1/4 5/64 in FKM 0,000 - 228,571 psi Brass 0,180
>032U4927
EV310BDirect-operated NO G 1/8 5/64 in FKM 0,000 - 228,571 psi Brass 0,180
>032U4944
EV310BDirect-operated NO G 1/4 5/64 in FKM 0,000 - 228,571 psi Brass 0,180
>032U4960
EV310BDirect-operated NC G 1/4 1/8 in FKM 0,000 - 100,000 psi Stainless steel 0,350