Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

EV260B, Servo-operated 2-way proportional solenoid valves

Ascending Order11 Item(s)
select
select
select
select
>032U8052
EV260BProportional N C G 1/4 1/4 in PTFE 7,1 - 142,9 psi Brass 0,10
>032U8053
EV260BProportional N C G 3/8 1/4 in PTFE 7,1 - 142,9 psi Brass 0,10
>032U8055
EV260BProportional N C G 1/2 3/8 in PTFE 7,1 - 142,9 psi Brass 1,52
>032U8056
EV260BProportional N C G 1/2 5/8 in PTFE 7,1 - 142,9 psi Brass 2,50
>032U8057
EV260BProportional N C G 3/4 3/4 in PTFE 7,1 - 28,6 psi Brass 6,00
>032U8062
EV260BProportional N C NPT 1/4 1/4 in PTFE 7,1 - 142,9 psi Brass 0,10
>032U8063
EV260BProportional N C NPT 3/8 1/4 in PTFE 7,1 - 142,9 psi Brass 0,10
>032U8064
EV260BProportional N C NPT 3/8 3/8 in PTFE 7,1 - 142,9 psi Brass 1,52
>032U8065
EV260BProportional N C NPT 1/2 3/8 in PTFE 7,1 - 142,9 psi Brass 1,63
>032U8066
EV260BProportional N C NPT 1/2 5/8 in PTFE 7,1 - 142,9 psi Brass 2,50
>032U8067
EV260BProportional N C NPT 3/4 3/4 in PTFE 7,1 - 28,6 psi Brass 6,00