| 7 Item(s) | | | | | | | | | | | | |
| | EVSIS | Servo-operated (diaphragm) | N C | NPT 1/4 | 1/8 in | PTFE | 15 - 365 °F | 0,0 - 142,9 psi | Brass | 0,35 | - | |
| | EVSIS | Servo-operated (diaphragm) | N C | NPT 1/4 | 1/4 in | PTFE | 15 - 365 °F | 2,9 - 142,9 psi | DZR brass | 1,05 | - | |
| | EVSIS | Servo-operated (diaphragm) | N C | NPT 3/8 | 3/8 in | PTFE | 15 - 365 °F | 2,9 - 142,9 psi | DZR brass | 2,60 | - | |
| | EVSIS | Servo-operated (diaphragm) | N C | NPT 1/2 | 3/8 in | PTFE | 15 - 365 °F | 2,9 - 142,9 psi | DZR brass | 2,60 | - | |
| | EVSIS | Servo-operated (diaphragm) | N C | NPT 1/2 | 5/8 in | PTFE | 15 - 365 °F | 2,9 - 142,9 psi | DZR brass | 3,50 | - | |
| | EVSIS | Servo-operated (diaphragm) | N C | NPT 3/4 | 3/4 in | PTFE | 15 - 365 °F | 2,9 - 142,9 psi | DZR brass | 6,00 | - | |
| | EVSIS | Servo-operated (diaphragm) | N C | NPT 1 | 1 in | PTFE | 15 - 365 °F | 2,9 - 142,9 psi | DZR brass | 7,00 | - | |