| 57 Item(s) | | | | | | | | | | | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1/2 | 5/8 in | EPDM | 4,3 - 142,9 psi | Brass | 4,70 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 3/4 | 3/4 in | EPDM | 4,3 - 142,9 psi | Brass | 9,40 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1 | 1 in | EPDM | 4,3 - 142,9 psi | Brass | 12,30 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1 1/4 | 1 1/4 in | EPDM | 4,3 - 142,9 psi | Brass | 21,00 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1 1/2 | 1 1/2 in | EPDM | 4,3 - 142,9 psi | Brass | 28,00 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 2 | 2 in | EPDM | 4,3 - 142,9 psi | Brass | 46,80 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1/2 | 5/8 in | FKM | 4,3 - 142,9 psi | Brass | 4,70 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 3/4 | 3/4 in | FKM | 4,3 - 142,9 psi | Brass | 9,40 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1 | 1 in | FKM | 4,3 - 142,9 psi | Brass | 12,30 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1 1/4 | 1 1/4 in | FKM | 4,3 - 142,9 psi | Brass | 21,00 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 1 1/2 | 1 1/2 in | FKM | 4,3 - 142,9 psi | Brass | 28,00 | - | |
| | EV220B | Servo-operated (diaphragm) | N C | NPT 2 | 2 in | FKM | 4,3 - 142,9 psi | Brass | 46,80 | - | |
| | EV220B | Servo-operated (diaphragm) | N O | NPT 1/2 | 5/8 in | EPDM | 4,3 - 142,9 psi | Brass | 4,70 | - | |
| | EV220B | Servo-operated (diaphragm) | N O | NPT 3/4 | 3/4 in | EPDM | 4,3 - 142,9 psi | Brass | 9,40 | - | |
| | EV220B | Servo-operated (diaphragm) | N O | NPT 1 | 1 in | EPDM | 4,3 - 142,9 psi | Brass | 12,30 | - | |