Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

EV210B, Direct-operated 2/2-way solenoid valves

Ascending Order25 Item(s)
select
select
select
select
select
select
select
>032U1200
EV210BDirect-operated N C G 1/8 1/16 in NBR 0,0 - 428,6 psi Brass 0,09 -
>032U1205
EV210BDirect-operated N C G 1/4 1/16 in NBR 0,0 - 428,6 psi Brass 0,09 -
>032U1220
EV210BDirect-operated N C G 1/4 1/8 in NBR 0,0 - 142,9 psi Brass 0,35 -
>032U1225
EV210BDirect-operated N C G 3/8 1/8 in NBR 0,0 - 142,9 psi Brass 0,35 -
>032U1228
EV210BDirect-operated N O G 1/4 1/8 in NBR 0,0 - 71,4 psi Brass 0,35 -
>032U1230
EV210BDirect-operated N C G 1/2 3/8 in FKM 0,0 - 10,0 psi Brass 1,80 -
>032U1231
EV210BDirect-operated N C G 3/8 1/4 in NBR 0,0 - 17,1 psi Brass 0,82 -
>032U3601
EV210BDirect-operated N C G 1/4 3/16 in FKM 0,0 - 185,7 psi Brass 0,64 -
>032U3618
EV210BDirect-operated N C G 1/2 3/8 in FKM 0,0 - 22,9 psi Brass 1,80 -
>032U3621
EV210BDirect-operated N C G 3/4 3/4 in EPDM 0,0 - 5,7 psi DZR brass 5,20 -
>032U3622
EV210BDirect-operated N C G 3/4 3/4 in FKM 0,0 - 5,7 psi DZR brass 5,20 -
>032U3655
EV210BDirect-operated N C G 1/4 3/16 in EPDM 0,0 - 185,7 psi Stainless steel 0,64 -
>032U5702
EV210BDirect-operated N C G 1/8 1/16 in FKM 0,0 - 428,6 psi Brass 0,09 -
>032U5703
EV210BDirect-operated N C G 1/4 1/16 in EPDM 0,0 - 428,6 psi Brass 0,09 -
>032U5709
EV210BDirect-operated N C G 1/4 1/8 in EPDM 0,0 - 428,6 psi Brass 0,35 -
12