Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

EV210A, Direct-operated 2/2-way compact solenoid valves

Ascending Order14 Item(s)
select
select
select
select
select
select
select
>032H8003
EV210ADirect-operated N C G 1/8 1/16 in FKM 0,0 - 428,6 psi Brass 0,09
>032H8014
EV210ADirect-operated N C G 1/4 3/32 in EPDM 0,0 - 285,7 psi Brass 0,20
>032H8016
EV210ADirect-operated N C G 1/4 1/8 in EPDM 0,0 - 200,0 psi Brass 0,26
>032H8017
EV210ADirect-operated N C G 1/4 1/8 in FKM 0,0 - 200,0 psi Brass 0,26
>032H8018
EV210ADirect-operated N C G 1/4 5/32 in EPDM 0,0 - 157,1 psi Brass 0,30
>032H8027
EV210ADirect-operated N C G 1/8 1/16 in FKM 0,0 - 428,6 psi Stainless steel 0,09
>032H8039
EV210ADirect-operated N C G 1/4 3/32 in FKM 0,0 - 285,7 psi Stainless steel 0,20
>032H8041
EV210ADirect-operated N C G 1/4 1/8 in FKM 0,0 - 200,0 psi Stainless steel 0,26
>032H8047
EV210ADirect-operated N C G 1/4 1/16 in EPDM 0,0 - 285,7 psi Stainless steel 0,09
>032H8049
EV210ADirect-operated N O G 1/8 1/16 in FKM 0,0 - 428,6 psi Brass 0,07
>032H8051
EV210ADirect-operated N O G 1/8 5/64 in FKM 0,0 - 200,0 psi Brass 0,14
>032H8053
EV210ADirect-operated N O G 1/8 3/32 in FKM 0,0 - 142,9 psi Brass 0,18
>032H8055
EV210ADirect-operated N O G 1/8 1/8 in FKM 0,0 - 85,7 psi Brass 0,21
>032H8057
EV210ADirect-operated N O G 1/8 5/32 in FKM 0,0 - 57,1 psi Brass 0,23