Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

MBS 4050, Pressure transmitters with pulse snubber

Ascending Order12 Item(s)
select
select
select
select
>060G1461
MBS 4050Gauge (relative) --G 1/4 Pg 9, EN 175301-803-A 0,5 % 0,0000 - 10,0000 V
>060G2185
MBS 4050Gauge (relative) 0,00 - 500,00 psi 0,00 - 500,00 psi NPT 1/4-18 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G2187
MBS 4050Gauge (relative) 0,00 - 1.000,00 psi 0,00 - 1.000,00 psi NPT 1/4-18 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G2190
MBS 4050Gauge (relative) 0,00 - 3.000,00 psi 0,00 - 3.000,00 psi NPT 1/4-18 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3268
MBS 4050Gauge (relative) --G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3270
MBS 4050Gauge (relative) --G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3271
MBS 4050Gauge (relative) --G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3273
MBS 4050Gauge (relative) --G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3275
MBS 4050Gauge (relative) --G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3276
MBS 4050Gauge (relative) --G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3381
MBS 4050Gauge (relative) --G 1/4 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G3383
MBS 4050Gauge (relative) --G 1/4 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA