Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> Power Solutions
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

MBS 1900, Pressure transmitter for air and water applications

Ascending Order11 Item(s)
select
select
select
select
select
select
>064G6511
MBS 1900Gauge (relative)--G - 1/4 MaleEN 175301-803-A, Male1,0 %4 - 20 mA
>064G6530
MBS 1900Gauge (relative)0,00 - 250,00 psi0,00 - 250,00 psiNPT - 1/4-18 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6531
MBS 1900Gauge (relative)--G - 1/4 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6534
MBS 1900Gauge (relative)0,00 - 100,00 psi0,00 - 100,00 psiNPT - 1/4-18 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6535
MBS 1900Gauge (relative)0,00 - 200,00 psi0,00 - 200,00 psiNPT - 1/4-18 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6536
MBS 1900Gauge (relative)0,00 - 300,00 psi0,00 - 300,00 psiNPT - 1/4-18 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6545
MBS 1900Gauge (relative)--NPT - 1/4-18 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6567
MBS 1900Gauge (relative)--NPT - 1/4-18 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6571
MBS 1900Gauge (relative)--G - 1/4 MalePg 9, EN 175301-803-A, Male and Female1,0 %4 - 20 mA
>064G6581
MBS 1900Absolute--G - 1/4 MaleRound Packard Metri-Pack, 3 pin, Male1,0 %10 - 90 % ratiometric
>064G6591
MBS 1900Gauge (relative)0,00 - 150,00 psi0,00 - 150,00 psiG - 1/4 MalePg 9, EN 175301-803-A, Male and Female1,0 %10 - 90 % ratiometric