Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

MBS 1250, OEM Pressure transmitter for heavy duty applications

Ascending Order21 Item(s)
select
select
select
select
select
>063G1174
MBS 1250Gauge (relative) --G 1/4 AMP SuperSeal, 3 pin 0,5 % 0,0000 - 5,0000 V
>063G1266
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 0,500 - 4,500 V
>063G1267
MBS 1250Gauge (relative) --UNF 7/16-20 M12 x 1, 4 pin, EN 60947-5-2 0,5 % 4 - 20 mA
>063G1274
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 0,500 - 4,500 V
>063G1275
MBS 1250Gauge (relative) --UNF 7/16-20 M12 x 1, 4 pin, EN 60947-5-2 0,5 % 4 - 20 mA
>063G1282
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 0,500 - 4,500 V
>063G1290
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 0,500 - 4,500 V
>063G1291
MBS 1250Gauge (relative) --UNF 7/16-20 M12 x 1, 4 pin, EN 60947-5-2 0,5 % 4 - 20 mA
>063G1298
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 0,500 - 4,500 V
>063G1299
MBS 1250Gauge (relative) --UNF 7/16-20 M12 x 1, 4 pin, EN 60947-5-2 0,5 % 4 - 20 mA
>063G1341
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 1,0000 - 5,0000 V
>063G1342
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 1,0000 - 5,0000 V
>063G1343
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 1,0000 - 5,0000 V
>063G1344
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 1,0000 - 5,0000 V
>063G1345
MBS 1250Gauge (relative) --UNF 7/16-20 Deutsch, 4 pin 0,5 % 1,0000 - 5,0000 V
12