Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

KPI, Pressure switches for light industry

Ascending Order7 Item(s)
select
select
select
select
select
>060-113866
KPI3658,00 - 174,00 psig 7,30 - 23,20 psi 261,0 psig -SPDT gold IP30
>060-118966
KPI3658,00 - 174,00 psig 7,30 - 23,20 psi 261,0 psig -SPDT IP30
>060-121766
KPI35-2,90 - 116,00 psig 5,80 - 21,80 psi 261,0 psig -SPDT IP30
>060-121966
KPI35-2,90 - 116,00 psig 7,30 - 29,00 psi 261,0 psig -SPDT IP30
>060-316466
KPI35-2,90 - 116,00 psig 5,80 - 21,80 psi 261,0 psig -SPDT gold IP30
>060-316966
KPI3629,00 - 174,00 psig 7,30 - 23,20 psi 261,0 psig -SPDT IP30
>060-508166
KPI38116,00 - 406,00 psig 26,10 - 87,00 psi 435,0 psig -SPDT IP30