Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

TI C (16-30 series), Thermal overload relays

Ascending Order16 Item(s)
select
select
select
>047H0200
TI 16C0,13 - 0,20 A -
>047H0201
TI 16C0,19 - 0,29 A -
>047H0202
TI 16C0,27 - 0,42 A -
>047H0203
TI 16C0,40 - 0,62 A -
>047H0204
TI 16C0,60 - 0,92 A -
>047H0205
TI 16C0,85 - 1,30 A -
>047H0206
TI 16C1,20 - 1,90 A -
>047H0207
TI 16C1,80 - 2,80 A 3,20 - 4,80 A
>047H0208
TI 16C2,70 - 4,20 A 4,70 - 7,30 A
>047H0209
TI 16C4,00 - 6,20 A 6,90 - 10,70 A
>047H0210
TI 16C6,00 - 9,20 A 10,00 - 16,00 A
>047H0211
TI 16C8,00 - 12,00 A 13,00 - 20,80 A
>047H0212
TI 16C11,00 - 16,00 A 19,00 - 27,00 A
>047H0213
TI 25C15,00 - 20,00 A 26,00 - 35,00 A
>047H0214
TI 25C19,00 - 25,00 A 33,00 - 43,00 A
12