Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

TI 9C-5, Thermal overload relays

Ascending Order11 Item(s)
select
select
>047H3130
TI 9C-50,13 - 0,20 A -
>047H3131
TI 9C-50,19 - 0,29 A -
>047H3132
TI 9C-50,27 - 0,42 A -
>047H3133
TI 9C-50,40 - 0,62 A -
>047H3134
TI 9C-50,60 - 0,92 A -
>047H3135
TI 9C-50,85 - 1,30 A -
>047H3136
TI 9C-51,20 - 1,90 A -
>047H3137
TI 9C-51,80 - 2,80 A 3,20 - 4,80 A
>047H3138
TI 9C-52,70 - 4,20 A 4,70 - 7,30 A
>047H3139
TI 9C-54,00 - 6,20 A 6,90 - 10,70 A
>047H3140
TI 9C-56,00 - 9,20 A 10,00 - 16,00 A