Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

CTI MB, Circuit breakers with built-in current limiter

Ascending Order6 Item(s)
select
select
select
select
select
>047B3157
CTI 25MB10,00 - 16,00 A 7,50 kW 208,0 A 50 kA
>047B3158
CTI 25MB14,50 - 20,00 A 10,00 kW 260,0 A 25 kA
>047B3159
CTI 25MB18,00 - 25,00 A 11,00 kW 325,0 A 25 kA
>047B3163
CTI 45MB18,00 - 25,00 A 11,00 kW 325,0 A 50 kA
>047B3164
CTI 45MB23,00 - 32,00 A 15,00 kW 416,0 A 50 kA
>047B3165
CTI 45MB32,00 - 45,00 A 22,00 kW 585,0 A 50 kA