Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

BU, High performance UL listed conduit hub coils

General Purpose coils for 13.5 mm armature, 17.5W ac, conduit hub Ambient temperature: Up to +50°C / +120°F IP 54 / NEMA 4 For UL listed valves
Ascending Order10 Item(s)
select
select
select
select
select
>018F7670
BU120CS14,0 W 120 V -50/60 Hz -1/2 in Conduit Hub -IP54 -13.5 mm
>018F7671
BU024CS14,0 W 24 V -60 Hz 50 HZ ONLY 24 V 15W 1/2 in Conduit Hub -IP54 -13.5 mm
>018F7673
BU240CS14,0 W 208 - 240 V -60 Hz 50 HZ ONLY 230 V 16W 1/2 in Conduit Hub 100,00 in IP54 -13.5 mm
>018F7691
BU240CS14,0 W 208 - 240 V -60 Hz 50 HZ ONLY 230 V 16 W 1/2 in Conduit Hub -IP54 -13.5 mm
>018F7692
BU120CS14,0 W 110 V -50/60 Hz 60 HZ ONLY 120 V 14 W 1/2 in Conduit Hub -IP54 -13.5 mm
>018F7693
BU024CS14,0 W 24 V -60 Hz 50HZ ONLY 24V 15 W 1/2 in Conduit Hub -IP54 -13.5 mm
>018F7696
BU240BS14,0 W 208 - 240 V -60 Hz -1/2 in Conduit Hub -IP54 -13.5 mm
>018F7697
BU120BS14,0 W 120 V -60 Hz -1/2 in Conduit Hub -IP54 -13.5 mm
>018F7698
BU024BS14,0 W 24 V -60 Hz -1/2 in Conduit Hub -IP54 -13.5 mm
>018F7699
BU120DS20,0 W -120,00 V --1/2 in Conduit Hub -IP54 -13.5 mm