Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

BT, High performance UL listed junction box coils

General Purpose coils for 13.5 mm armature, 17.5W ac, junction box Ambient temperature: Up to +50°C / +120°F IP 32 / NEMA 2 For UL listed valves
Ascending Order6 Item(s)
select
select
select
select
>018F7681
BT240CS14,0 W 208 - 240 V -60 Hz 50 HZ ONLY 230 V 16W -Junction Box -IP30 13.5 mm
>018F7682
BT120CS14,0 W 110 V -50/60 Hz 60 HZ ONLY 120 V 14 W -Junction Box -IP30 13.5 mm
>018F7683
BT024CS14,0 W 24 V -60 Hz 50 HZ ONLY 24 V 15W -Junction Box -IP30 13.5 mm
>018F7686
BT240BS14,0 W 208 - 240 V -60 Hz --Junction Box -IP30 13.5 mm
>018F7687
BT120BS14,0 W 120 V -60 Hz --Junction Box -IP30 13.5 mm
>018F7688
BT024BS14,0 W 24 V -60 Hz --Junction Box -IP30 13.5 mm