Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

BE, High performance coils

Ascending Order13 Item(s)
select
select
select
select
select
>018F6701
BE230AS10,0 W 220 - 230 V -50 Hz -Connection Box IP67 13.5 mm
>018F6702
BE240AS10,0 W 240 V -50 Hz -Connection Box IP67 13.5 mm
>018F6703
BE400AS10,0 W 380 - 400 V -50 Hz -Connection Box IP67 13.5 mm
>018F6707
BE024AS10,0 W 24 V -50 Hz -Connection Box IP67 13.5 mm
>018F6708
BE042AS10,0 W 42 V -50 Hz -Connection Box IP67 13.5 mm
>018F6710
BE115BS10,0 W 115 V -60 Hz -Connection Box IP67 13.5 mm
>018F6711
BE115AS10,0 W 115 V -50 Hz -Connection Box IP67 13.5 mm
>018F6714
BE220BS10,0 W 220 V -60 Hz -Connection Box IP67 13.5 mm
>018F6715
BE024BS10,0 W 24 V -60 Hz -Connection Box IP67 13.5 mm
>018F6730
BE110CS10,0 W 110 V -50/60 Hz -Connection Box IP67 13.5 mm
>018F6732
BE230CS10,0 W 220 - 230 V -50/60 Hz -Connection Box IP67 13.5 mm
>018F6756
BE012DS18,0 W -12,00 V --Connection Box IP67 13.5 mm
>018F6757
BE024DS18,0 W -24,00 V --Connection Box IP67 13.5 mm