Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

BB, High performance coils

Ascending Order11 Item(s)
select
select
select
select
select
>018F7358
BB024AS10,0 W 24 V -50 Hz -DIN Spade IP00 13.5 mm
>018F7360
BB110CS10,0 W 110 V -50/60 Hz -DIN Spade IP00 13.5 mm
>018F7363
BB230CS10,0 W 230 V -50/60 Hz -DIN Spade IP00 13.5 mm
>018F7396
BB012DS18,0 W -12,00 V --DIN Spade IP00 13.5 mm
>018F7397
BB024DS18,0 W -24,00 V --DIN Spade IP00 13.5 mm
>042N7401
BB230A10,0 W 220 - 230 V -50 Hz -DIN Spade IP00 13.5 mm
>042N7402
BB240A10,0 W 240 V -50 Hz -DIN Spade IP00 13.5 mm
>042N7408
BB024A10,0 W 24 V -50 Hz -DIN Spade IP00 13.5 mm
>042N7430
BB110C10,0 W 110 V -50/60 Hz -DIN Spade IP00 13.5 mm
>042N7432
BB230C10,0 W 220 - 230 V -50/60 Hz -DIN Spade IP00 13.5 mm
>042N7457
BB024D18,0 W -24,00 V --DIN Spade IP00 13.5 mm