| 7 Item(s) | | | | | | | |
| | RA 2000 Sensors | Valve Mounted Dial and Remote Sensor | Tamper-resistant | White/RAL 9016 | 0-6 ft. | RA2000 | |
| | RA 2000 Sensors | Valve Mounted Dial and Sensor | Tamper-resistant | White/RAL 9016 | - | RA2000 | |
| | RA 2000 Sensors | Valve Mounted Dial and Sensor | Standard | White/RAL 9016 | - | RA2000 | |
| | RA 2000 Sensors | Valve Mounted Dial and Remote Sensor | Standard | - | 0-6 ft. | RA2000 | |
| | RA2000 Remote Adjusters | Wall Mounted Dial and Remote Sensor | Wall Mount | White/Grey | 6 ft. | RA2000, RAV, KOVM, VMT | |
| | RA2000 Remote Adjusters | Remote Dial and Remote Sensor | Wall Mount | White/Grey | 2 x 6 ft. | RA2000, RAV, KOVM, VMT | |
| | RA2000 Remote Adjusters | Wall Mounted Dial and Remote Sensor | Wall Mount | White/Grey | 16 ft. | RA2000, RAV, KOVM, VMT | |