| 6 Item(s) | | | | | | | |
| | TX-SH Mat, 240V | TX-SH Storage Heating Mats | 12.5 ft. | 25 sq.ft. | 550 20W/sq.ft. | 2.3 | |
| | TX-SH Mat, 240V | TX-SH Storage Heating Mats | 30 ft. | 60 sq.ft. | 1200 20W/sq.ft. | 5.0 | |
| | TX-SH Mat, 240V | TX-SH Storage Heating Mats | 52.5 ft. | 105 sq.ft. | 2260 20W/sq.ft. | 9.4 | |
| | TX-SH Mat, 240V | TX-SH Storage Heating Mats | 80 ft. | 160 sq.ft. | 3385 20W/sq.ft. | 14.1 | |
| | TX-SH Mat, 240V | TX-SH Storage Heating Mats | 92.5 ft. | 185 sq.ft. | 3610 20W/sq.ft. | 15.0 | |
| | TX-SH Mat, 240V | TX-SH Storage Heating Mats | 117.5 ft. | 235 sq.ft. | 4790 20W/sq.ft. | 20.0 | |