Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

TX-SH Storage Heating Cables

Ascending Order9 Item(s)
select
select
select
select
select
select
>088L3723
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 115 ft40 4" spacing, 50 5" spacing, 60 6" spacing40 4" spacing, 50 5" spacing, 60 6" spacing40 4" spacing, 50 5" spacing, 60 6" spacing4.5 1083 9W/ft
>088L3729
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 190 ft60 4" spacing, 80 5" spacing, 95 6" spacing60 4" spacing, 80 5" spacing, 95 6" spacing60 4" spacing, 80 5" spacing, 95 6" spacing7.3 1762 9W/ft
>088L3733
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 240 ft80 4" spacing, 100 5" spacing, 120 6" spacing80 4" spacing, 100 5" spacing, 120 6" spacing80 4" spacing, 100 5" spacing, 120 6" spacing9 2150 9W/ft
>088L3735
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 285 ft95 4" spacing, 120 5" spacing, 145 6" spacing95 4" spacing, 120 5" spacing, 145 6" spacing95 4" spacing, 120 5" spacing, 145 6" spacing10.8 2595 9W/ft
>088L3737
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 330 ft110 4" spacing, 140 5" spacing, 165 6" spacing110 4" spacing, 140 5" spacing, 165 6" spacing110 4" spacing, 140 5" spacing, 165 6" spacing12.6 3031 9W/ft
>088L3739
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 375 ft125 4" spacing, 160 5" spacing, 185 6" spacing125 4" spacing, 160 5" spacing, 185 6" spacing125 4" spacing, 160 5" spacing, 185 6" spacing14.5 3469 9W/ft
>088L3741
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 425 ft140 4" spacing, 175 5" spacing, 210 6" spacing140 4" spacing, 175 5" spacing, 210 6" spacing140 4" spacing, 175 5" spacing, 210 6" spacing16.1 3865 9W/ft
>088L3743
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 475 ft155 4" spacing, 200 5" spacing, 235 6" spacing155 4" spacing, 200 5" spacing, 235 6" spacing155 4" spacing, 200 5" spacing, 235 6" spacing18.2 4364 9W/ft
>088L3745
TX-SH Thermal Storage CableTX-SH Thermal Storage Cable 545 ft180 4" spacing, 225 5" spacing, 270 6" spacing180 4" spacing, 225 5" spacing, 270 6" spacing180 4" spacing, 225 5" spacing, 270 6" spacing20.9 5009 9W/ft