Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

TX- FH Floor Heating Cables

Ascending Order14 Item(s)
select
select
select
select
select
select
>088L3700
TX-FH Floor Heating CableTX-FH Floor Heating Cable 20 4" spacing, 25 5" spacing, 30 6" spacing60 ft20 4" spacing, 25 5" spacing, 30 6" spacing20 4" spacing, 25 5" spacing, 30 6" spacing1.4 344 6W/ft
>088L3701
TX-FH Floor Heating CableTX-FH Floor Heating Cable 30 4" spacing, 35 5" spacing, 45 6" spacing90 ft30 4" spacing, 35 5" spacing, 45 6" spacing30 4" spacing, 35 5" spacing, 45 6" spacing2.1 515 6W/ft
>088L3702
TX-FH Floor Heating CableTX-FH Floor Heating Cable 40 4" spacing, 50 5" spacing, 60 6" spacing115 ft40 4" spacing, 50 5" spacing, 60 6" spacing40 4" spacing, 50 5" spacing, 60 6" spacing2.8 683 6W/ft
>088L3703
TX-FH Floor Heating CableTX-FH Floor Heating Cable 50 4" spacing, 60 5" spacing, 75 6" spacing145 ft50 4" spacing, 60 5" spacing, 75 6" spacing50 4" spacing, 60 5" spacing, 75 6" spacing3.6 852 6W/ft
>088L3704
TX-FH Floor Heating CableTX-FH Floor Heating Cable 60 4" spacing, 75 5" spacing, 90 6" spacing175 ft60 4" spacing, 75 5" spacing, 90 6" spacing60 4" spacing, 75 5" spacing, 90 6" spacing4.3 1026 6W/ft
>088L3705
TX-FH Floor Heating CableTX-FH Floor Heating Cable 70 4" spacing, 90 5" spacing, 105 6" spacing210 ft70 4" spacing, 90 5" spacing, 105 6" spacing70 4" spacing, 90 5" spacing, 105 6" spacing5.1 1226 6W/ft
>088L3706
TX-FH Floor Heating CableTX-FH Floor Heating Cable 80 4" spacing, 100 5" spacing, 120 6" spacing240 ft80 4" spacing, 100 5" spacing, 120 6" spacing80 4" spacing, 100 5" spacing, 120 6" spacing5.8 1395 6W/ft
>088L3707
TX-FH Floor Heating CableTX-FH Floor Heating Cable 100 4" spacing, 125 5" spacing, 150 6" spacing300 ft100 4" spacing, 125 5" spacing, 150 6" spacing100 4" spacing, 125 5" spacing, 150 6" spacing7.2 1735 6W/ft
>088L3708
TX-FH Floor Heating CableTX-FH Floor Heating Cable 120 4" spacing, 150 5" spacing, 180 6" spacing355 ft120 4" spacing, 150 5" spacing, 180 6" spacing120 4" spacing, 150 5" spacing, 180 6" spacing8.6 2072 6W/ft
>088L3710
TX-FH Floor Heating CableTX-FH Floor Heating Cable 140 4" spacing, 170 5" spacing, 205 6" spacing415 ft140 4" spacing, 170 5" spacing, 205 6" spacing140 4" spacing, 170 5" spacing, 205 6" spacing10 2410 6W/ft
>088L3711
TX-FH Floor Heating CableTX-FH Floor Heating Cable 155 4" spacing, 195 5" spacing, 235 6" spacing470 ft155 4" spacing, 195 5" spacing, 235 6" spacing155 4" spacing, 195 5" spacing, 235 6" spacing11.5 2756 6W/ft
>088L3712
TX-FH Floor Heating CableTX-FH Floor Heating Cable 175 4" spacing, 220 5" spacing, 265 6" spacing530 ft175 4" spacing, 220 5" spacing, 265 6" spacing175 4" spacing, 220 5" spacing, 265 6" spacing12.9 3097 6W/ft
>088L3713
TX-FH Floor Heating CableTX-FH Floor Heating Cable 200 4" spacing, 250 5" spacing, 295 6" spacing595 ft200 4" spacing, 250 5" spacing, 295 6" spacing200 4" spacing, 250 5" spacing, 295 6" spacing14.5 3470 6W/ft
>088L3714
TX-FH Floor Heating CableTX-FH Floor Heating Cable 225 4" spacing, 285 5" spacing, 340 6" spacing680 ft225 4" spacing, 285 5" spacing, 340 6" spacing225 4" spacing, 285 5" spacing, 340 6" spacing16.6 3972 6W/ft