| 17 Item(s) | | | | | | |
| | Heating Cables | Power connect kit, cable to power lead | one end seal | 0.2 | 5703466145098
| |
| | Heating Cables | Splice/Tee Kit, includes one end seal | | 1.4 | 5703466145104
| |
| | Heating Cables | GX Repair Kit | crimp connectors, repair wire, heat shrink tubes | 0.5 | 5703466118566
| |
| | Heating Cables | LX repair kit | crimp connectors, repair wire, heat shrink tubes | 0.1 | 5703466145142
| |
| | Heating Cables | Power connect kit, cable to box | one end seal | 0.2 | 5703466152713
| |
| | Heating Cables | Little Buzzer continuity alarm | batteries | 0.5 | 5703466161463
| |
| | Heating Cables | Warning labels, 10pcs | | 0.0 | 5703466130230
| |
| | Heating Cables | Cable Strapping (15ft) | | 0.7 | 5703466145173
| |
| | Heating Cables | Downspout Edge Protection Plate, 1/bag | | 0.2 | 5703466175279
| |
| | Heating Cables | Replacement floor sensor for LX thermostat | | 0.2 | 5703466142608
| |
| | Heating Cables | CDP-2 remote control & display for snow sensors | | 1.0 | 5703466180884
| |
| | Heating Cables | CS-1 remote control/monitor pigtail for CDP-2 | | 0.3 | 5703466180891
| |
| | Heating Cables | Ground sensors | 2 per package (50ft. lead wire) | 9.7 | 5703466145203
| |
| | Heating Cables | Roof Sensor | 50ft. lead wire | 3.9 | 5703466145210
| |
| | Heating Cables | Nameplate (per NEC 426-13) | | 1.0 | 5703466148846
| |