| 20 Item(s) | | | | | | | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 5 ft. | 10 sq.ft. | 1.0 | 120 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 7.5 ft. | 15 sq.ft. | 1.5 | 180 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 10 ft. | 20 sq.ft. | 2.0 | 240 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 12.5 ft. | 25 sq.ft. | 2.5 | 300 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 15 ft. | 30 sq.ft. | 3.0 | 360 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 17.5 ft. | 35 sq.ft. | 3.5 | 420 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 20 ft. | 40 sq.ft. | 4.0 | 480 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 25 ft. | 50 sq.ft. | 4.9 | 600 12W/sq.ft | |
| | LX Mat, 120V | LX Floor Heating Mat, 120V | 30 ft. | 60 sq.ft. | 6.0 | 720 12W/sq.ft | |
| | LX Mat, 240V | LX Floor Heating Mat, 240V | 17.5 ft. | 35 sq.ft. | 1.8 | 420 12W/sq.ft | |
| | LX Mat, 240V | LX Floor Heating Mat, 240V | 20 ft. | 40 sq.ft. | 2.0 | 480 12W/sq.ft | |
| | LX Mat, 240V | LX Floor Heating Mat, 240V | 25 ft. | 50 sq.ft. | 2.5 | 600 12W/sq.ft | |
| | LX Mat, 240V | LX Floor Heating Mat, 240V | 30 ft. | 60 sq.ft. | 3.0 | 720 12W/sq.ft | |
| | LX Mat, 240V | LX Floor Heating Mat, 240V | 35 ft. | 70 sq.ft. | 3.5 | 850 12W/sq.ft | |
| | LX Mat, 240V | LX Floor Heating Mat, 240V | 40 ft. | 80 sq.ft. | 4.0 | 960 12W/sq.ft | |