Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

LX Floor Heating Cable, 120V - 240V

Ascending Order22 Item(s)
select
select
select
select
select
select
select
select
>088L3080
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 80 ft15 2"spacing, 20 3" spacing, 25 4" spacing15 2"spacing, 20 3" spacing, 25 4" spacing15 2"spacing, 20 3" spacing, 25 4" spacing1 245 3Wft.
>088L3081
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 120 ft20 2"spacing, 30 3" spacing, 40 4" spacing20 2"spacing, 30 3" spacing, 40 4" spacing20 2"spacing, 30 3" spacing, 40 4" spacing1.5 365 3Wft.
>088L3082
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 160 ft25 2"spacing, 40 3" spacing, 55 4" spacing25 2"spacing, 40 3" spacing, 55 4" spacing25 2"spacing, 40 3" spacing, 55 4" spacing2 480 3Wft.
>088L3083
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 200 ft35 2"spacing, 50 3" spacing, 65 4" spacing35 2"spacing, 50 3" spacing, 65 4" spacing35 2"spacing, 50 3" spacing, 65 4" spacing2.5 605 3Wft.
>088L3084
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 240 ft40 2"spacing, 60 3" spacing, 80 4" spacing40 2"spacing, 60 3" spacing, 80 4" spacing40 2"spacing, 60 3" spacing, 80 4" spacing3 725 3Wft.
>088L3085
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 280 ft45 2"spacing, 70 3" spacing, 95 4" spacing45 2"spacing, 70 3" spacing, 95 4" spacing45 2"spacing, 70 3" spacing, 95 4" spacing3.5 840 3Wft.
>088L3086
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 320 ft55 2"spacing, 80 3" spacing, 105 4" spacing55 2"spacing, 80 3" spacing, 105 4" spacing55 2"spacing, 80 3" spacing, 105 4" spacing4 965 3Wft.
>088L3087
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 360 ft60 2"spacing, 90 3" spacing, 120 4" spacing60 2"spacing, 90 3" spacing, 120 4" spacing60 2"spacing, 90 3" spacing, 120 4" spacing4.5 1080 3Wft.
>088L3088
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 400 ft65 2"spacing, 100 3" spacing, 135 4" spacing65 2"spacing, 100 3" spacing, 135 4" spacing65 2"spacing, 100 3" spacing, 135 4" spacing5 1200 3Wft.
>088L3089
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 440 ft75 2"spacing, 110 3" spacing, 145 4" spacing75 2"spacing, 110 3" spacing, 145 4" spacing75 2"spacing, 110 3" spacing, 145 4" spacing5.5 1330 3Wft.
>088L3090
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 480 ft80 2"spacing, 120 3" spacing, 160 4" spacing80 2"spacing, 120 3" spacing, 160 4" spacing80 2"spacing, 120 3" spacing, 160 4" spacing6 1445 3Wft.
>088L3091
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 570 ft95 2"spacing, 140 3" spacing, 190 4" spacing95 2"spacing, 140 3" spacing, 190 4" spacing95 2"spacing, 140 3" spacing, 190 4" spacing7.1 1710 3Wft.
>088L3092
LX Floor Heating Cable, 240VLX Floor Heating Cable, 240V 630 ft105 2"spacing, 160 3" spacing, 210 4" spacing105 2"spacing, 160 3" spacing, 210 4" spacing105 2"spacing, 160 3" spacing, 210 4" spacing8 1915 3Wft.
>088L3140
LX Floor Heating Cable, 120VLX Floor Heating Cable, 120V 40 ft5 2"spacing, 10 3" spacing, 15 4" spacing5 2"spacing, 10 3" spacing, 15 4" spacing5 2"spacing, 10 3" spacing, 15 4" spacing1 120 3Wft.
>088L3141
LX Floor Heating Cable, 120VLX Floor Heating Cable, 120V 60 ft10 2"spacing, 15 3" spacing, 20 4" spacing10 2"spacing, 15 3" spacing, 20 4" spacing10 2"spacing, 15 3" spacing, 20 4" spacing1.5 180 3Wft.
12