| 16 Item(s) | | | | | | |
| | Heating Cables | Power connection kit, cable to power lead | 5703466145098 | one end seal | 0.2 | |
| | Heating Cables | Splice/Tee Kit, includes one end seal | 5703466145104 | - | 1.4 | |
| | Heating Cables | GX Repair Kit | 5703466118566 | crimp connectors, repair wire, heat shrink tubes | 0.5 | |
| | Heating Cables | LX repair kit | 5703466145142 | crimp connectors, repair wire, heat shrink, tubes | 0.1 | |
| | Heating Cables | Power Connection Kit, cable to box | 5703466152713 | one end seal | 0.2 | |
| | Heating Cables | Little Buzzer (continuity alarm) | 5703466161463 | batteries | 0.5 | |
| | Heating Cables | Warning labels, 10pcs | 5703466130230 | - | 0.0 | |
| | Heating Cables | Cable Strapping (15 ft/4.5 m) | 5703466145173 | - | 0.7 | |
| | Heating Cables | Downspout Edge Protection Plate, 1/bag | 5703466175279 | - | 0.2 | |
| | Heating Cables | Replacement floor sensor for LX thermostat | 5703466142608 | - | 0.2 | |
| | Heating Cables | CDP-2 remote control & display for snow sensors | 5703466180884 | - | 1.0 | |
| | Heating Cables | CS-1 remote control/monitor pigtail for CDP-2 | 5703466180891 | - | 0.3 | |
| | Heating Cables | Ground sensors | 5703466145203 | 2 per package (50ft. lead wire) | 9.7 | |
| | Heating Cables | Nameplate (per NEC 426-13) | 5703466148846 | - | 1.0 | |
| | Heating Cables | LX Power Module with GFCI | 5703466199329 | - | 1.0 | |