| 75 Item(s) | | | | | | | | | | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 7.5 ft. | 15 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 3.1 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 10 ft. | 20 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 4.2 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 12.5 ft. | 25 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 5.2 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 15 ft. | 30 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 6.3 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 17.5 ft. | 35 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 7.3 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 20 ft. | 40 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 8.3 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 22.5 ft. | 45 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 9.4 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 25 ft. | 50 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 10.4 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 30 ft. | 60 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 12.5 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 35 ft. | 70 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 14.6 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 40 ft. | 80 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 16.7 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 45 ft. | 90 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 18.8 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 50 ft. | 100 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 20.8 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 57.5 ft. | 115 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 24.0 | |
| | GX Mat, 240V - 50W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | 65 ft. | 130 sq.ft. | 12W/sq.ft | , GX Snow Melting Mat, 240V-50W/sq.ft | Twin Conductor | 20W/sq.ft. | 27.1 | |