Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

GX Snow Melting Cable, 208V- 600V

Ascending Order78 Item(s)
select
select
select
select
select
select
select
>088L3060
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 50 ft10 3" spacing, 15 4" spacing10 3" spacing, 15 4" spacing1.9 540 12W/ft.
>088L3061
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 70 ft15 3" spacing, 25 4" spacing15 3" spacing, 25 4" spacing3.1 850 12W/ft.
>088L3062
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 95 ft20 3" spacing, 30 4" spacing20 3" spacing, 30 4" spacing4 1120 12W/ft.
>088L3063
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 115 ft25 3" spacing, 40 4" spacing25 3" spacing, 40 4" spacing5.2 1440 12W/ft.
>088L3064
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 140 ft35 3" spacing, 50 4" spacing35 3" spacing, 50 4" spacing6.1 1700 12W/ft.
>088L3065
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 170 ft40 3" spacing, 60 4" spacing40 3" spacing, 60 4" spacing7.3 2015 12W/ft.
>088L3066
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 190 ft45 3" spacing, 65 4" spacing45 3" spacing, 65 4" spacing8.4 2340 12W/ft.
>088L3067
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 215 ft50 3" spacing, 75 4" spacing50 3" spacing, 75 4" spacing9.4 2600 12W/ft.
>088L3068
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 240 ft55 3" spacing, 80 4" spacing55 3" spacing, 80 4" spacing10.3 2860 12W/ft.
>088L3069
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 285 ft65 3" spacing, 95 4" spacing65 3" spacing, 95 4" spacing12.4 3450 12W/ft.
>088L3070
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 330 ft80 3" spacing, 115 4" spacing80 3" spacing, 115 4" spacing14.5 4030 12W/ft.
>088L3071
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 375 ft90 3" spacing, 125 4" spacing90 3" spacing, 125 4" spacing16.6 4610 12W/ft.
>088L3072
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 425 ft100 3" spacing, 145 4" spacing100 3" spacing, 145 4" spacing18.6 5140 12W/ft.
>088L3073
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 475 ft115 3" spacing, 160 4" spacing115 3" spacing, 160 4" spacing20.8 5770 12W/ft.
>088L3074
GX Snow Melting Cable 277VGX Snow Melting Cable 277V 545 ft130 3" spacing, 185 4" spacing130 3" spacing, 185 4" spacing23.8 6615 12W/ft.
123456