Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

KP, Dual pressure switches

14 Item(s)

FAQ

  • What is the maximum/minimum pressure/temperature at which Danfoss switches can be set?
  • What is the DIN numbering of terminals?
  • After installing the switch and making the setting based on scale values, the real system pressure value and scale value seem not to correspond. What is the reason?
  • I am looking for the on/off switch with the highest possible IP protection, what options do I have?
  • How does the manual reset work in relation to on/off switches?
  • What does SPDT stands for?
  • What is the most common contact system type used in Danfoss switches?
  • Is it possible to improve the IP enclosure grade for KP switches?
  • What would be the best pressure switch choice for applications requiring high repeatability, accuracy and adjustable differential?
  • When is it recommended to use a gold-plated contact system?
  • Where I can find technical information regarding on/off switches?
  • How many cycles can KP switches perform?
  • Which switches should I use for seawater - or other media with particles or depositions?
  • Where do I find production date on pressure or temperature switches?