Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

077B7008

Capillary tube length: 2.0 m Multipack: incl. mounting accessories. Industry pack:excl. mounting accessories.

Characteristic

Value

Type Service kit
Weight 0.146 Kg
Approval CE
Approved Quality Product No
Capillary tube length [in] 78,7 in
Capillary tube length [mm] 2.000 mm
Cold cut-in [°C] -1,0 °C
Cold cut-in [°F] 30,2 °F
Cold cut-out [°C] -8,5 °C
Cold cut-out [°F] 16,7 °F
EAN 5702424006617
Material number 077B7008
Pack format Multi pack
Parts included B0
Quantity per pack format 40 pc
Type designation Service thermostat
Used for product Bottle- and watercoolers
Warm cut-in [°C] 11,5 °C
Warm cut-in [°F] 52,7 °F
Warm cut-out [°C] 6,0 °C
Warm cut-out [°F] 42,8 °F