077B0155
Capillary tube length: 2.0 m Multipack: incl. mounting accessories. Industry pack:excl. mounting accessories.
Characteristic
|
Value
|
|
Type
|
B0
|
|
Weight
|
0.103 Kg
|
|
Abs. pressure [bar] at 26 °C
|
5,4 bar
|
|
Adjusted at pressure [mm Hg]
|
760 mm Hg
|
|
Adjusting position
|
Cold
|
|
Angle from pos cold [°]
|
0,0 °
|
|
Approval
|
CE
|
|
Approved Quality Product
|
No
|
|
Capillary tube coiling
|
077R0436 ref. 1
|
|
Capillary tube length [mm]
|
2.000 mm
|
|
Charging temperature min [°C]
|
21,0 °C
|
|
Cold cut-in [°C]
|
-1,0 °C
|
|
Cold cut-in, tol. ± [°C]
|
2,0 °C
|
|
Cold cut-out [°C]
|
-8,5 °C
|
|
Cold cut-out, tol. ± [°C]
|
2,00 °C
|
|
EAN
|
5702424000615
|
|
Further information
|
Certificate delivered
|
|
Further information
|
Small differential
|
|
Further information
|
Stamp on box: Q.C.Passed
|
|
Material number
|
077B0155
|
|
Pack format
|
Industrial pack
|
|
Quantity per pack format
|
80 pc
|
|
Refrigerants
|
R134a
|
|
Spindle position number
|
1
|
|
Terminals
|
6,3 x 0,8 mm All
|
|
Warm cut-in [°C]
|
10,5 °C
|
|
Warm cut-out [°C]
|
5,2 °C
|
|
Warm cut-out, tol. ± [°C]
|
2,50 °C
|