Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

067N6150

Max. operating temperature, valve body: 110°C / 230°F. Max. working pressure: 46 bar / 667 psig. Max. test pressure: 51 bar / 740 psig. TGE valves are designed for biflow operations.

Characteristic

Value

Type TGES
Weight 0.490 Kg
Approval C UL US
Approval file name REFRIGERANT VALVE 53R0
Capillary tube length [in] 59,0 in
Capillary tube length [mm] 1.500 mm
Conn. size [in] 5/8 in x 7/8 in x 1/4 in
Direction Straightway
EAN number 5702428143370
Equalization connection type SOLDER, ODF
Identical product 067N6196
Inlet connection type SOLDER, ODF
Max. Working Pressure [bar] 46,0 bar
Max. Working Pressure [psig] 667 psig
Orifice capacities [kW] 18,00 kW
Orifice capacities [TR] 5,00 TR
Orifice size 8
Outlet connection type SOLDER, ODF
Pack format Multi pack
Product description Thermostatic Expans. Valve
Product Design Class C
Quantity per pack format 12 pc
Refrigerant(s) R404A/R507
Static Superheat (SS) [°C] 4,0
Static Superheat (SS) [°F] 7,20 °F
Temperature Range [°C] -40 - 10 °C
Temperature range [°F] -40 - 50 °F