Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

2416+152

Characteristic

Value

Type SFV 20
Weight 3.974 Kg
Approval CE
Category IV
Certified Yes
Connection Internal/External External
Connection size [in] 3/4 IN
Connection size [mm] 20 mm
Connection standard ISO 228-1
Connection type G
Direction Angleway
EAN number 5702428193481
Flow area [in2] 0,394 in2
Flow area [mm2] 254 mm2
Flow diameter [in] 0,709 in
Flow diameter [mm] 18 mm
Fluid Group I
Inlet connection size [in] 1 1/4 IN
Outlet connection size [in] 1 1/2 in
Pack format Single pack
Pressure setting [bar] 21 bar
Pressure setting [psig] 305 Psig
Product description Safety Relief Valve
Product Design Class C
Quantity per pack format 1 PC
Refrigerant(s) HCFC/HFC
Refrigerant(s) R717
Refrigerant(s) R744
Temperature Range [°C] -30 - 100 °C
Temperature range [°F] -22 - 212 °F