114N2054
Optyma condensing units for R134a are available in versions for 115 V/60Hz or 208-230 V/60 Hz (single phase).
Characteristic
|
Value
|
|
Type
|
HCGC0050RC0022B
|
|
Weight
|
29.500 Kg
|
|
Approval
|
C UR US
|
|
Brand
|
Optyma
|
|
Compressor Code no.
|
104G7800
|
|
Compressor LRA [A]
|
53,0 A
|
|
Compressor RLA [A]
|
10,0 A
|
|
Compressor type designation
|
SC18G
|
|
Design Pressure High [bar]
|
12,8 bar
|
|
Design Pressure High [psi]
|
185 psi
|
|
Design Pressure Low [bar]
|
6,0 bar
|
|
Design Pressure Low [psi]
|
87 psi
|
|
EAN
|
5702428391207
|
|
Fan Current (Condenser) [A]
|
1,00 A
|
|
Fan Volt 60Hz Max (Cond.) [V]
|
115 V
|
|
Fuse size Max
|
20,0
|
|
Max Current Ampacity [A]
|
13,7 A
|
|
Type
|
HCGC0050RC0022B
|
|
Number of Fan
|
1
|
|
Oil type
|
Polyolester
|
|
Packing format
|
Single pack
|
|
Compressor - number of phases
|
1
|
|
Phases of Fan
|
1
|
|
Product description
|
Condensing Unit
|
|
Quantity per packing format
|
1 pc
|
|
Refrigerant1
|
R134a
|
|
Nominal voltage max., at 60Hz
|
115 V
|
|
Wiring Diagram
|
119-3992
|